text.skipToContent text.skipToNavigation

Alternate Catalog No. : GW 435 G

Catalog No. : GW435G

Description:  STL GANGABLE MSNRY BOX 93.5 CU-IN

UPC: 785991920970

Made or assembled in Canada.

Gangable Masonry Box, 93.5 Cubic Inches, 3-3/4 Inches Long x 7-3/8 Inches Wide x 3-1/2 Inches Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, For use with Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Masonry box

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

93.5 cu in

Knockouts

32

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

3-3/4 Inches Length x 7-3/8 Inches Width x 3-1/2 Inches Depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here