Alternate Catalog No. : GW 425 G
Catalog No. : GW425G
Description: STL GANGABLE MSNRY BOX 64.0 CU-IN
UPC: 785991920918
Made or assembled in Canada.
Gangable Masonry Box, 64.0 Cubic Inches, 3-3/4 Inches Long x 7-3/8 Inches Wide x 2-1/2 Inches Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Masonry box |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
64 cu in |
|
Knockouts |
28 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3-3/4 Inches Length x 7-3/8 Inches Width x 2-1/2 Inches Depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |