Alternate Catalog No. : GW 135 NG-1
Catalog No. : GW135NG-1
Description: WELDED MASONARY BOX W/ 1'KO'S
UPC: 785991044492
Non-Gangable Masonry Box, 22 Cubic Inches, 3-3/4 Inches Long x 1-15/16 Inches Wide x 3-1/2 Inches Deep, 1 Inch Knockouts, Pre-Galvanized Steel, For use with Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Masonry box |
|
Special Features |
Saves time and labor by eliminating the need to modify standard boxes to fit 1 inch conduit. |
|
Application |
For use with conduit |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
22 cu in |
|
Knockouts |
22 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3-3/4 Inches Length x 1-15/16 Inches Width x 3-1/2 Inches Depth |
Documents/Support Tools
|
Sales Drawing |