text.skipToContent text.skipToNavigation

Catalog No. : GUV21221

Description:  U BOLT GRD CLAMP RANGE 2/0-4

UPC: 783786803675

U-Bolt Copper Ground Clamp, Stainless Steel U-Bolt, Wire Range 4 - 2/0 AWG, Rod Size 2-1/2 to 2-7/8 Inches, IPS Pipe Size Max 2-1/2 Inches, Length 4-15/16 Inches, Width 4-3/16 Inches, Depth 1-9/16 Inches
View More View Less
For more info visit:  electrification.us.abb.com
  • Excellent for connecting copper or copper-clad steel grounding conductor to ground rod or pipe. Specially designed spacer provides proper alignment between cable and elctrode and affords more positive contact area.
  • All components cast or forged from copper alloy.

Descriptors

Category

Grounding devices or assemblies

Special Features

Excellent for connecting copper or copper-clad steel grounding conductor to ground rod or pipe. Specially designed spacer provides proper alignment between cable and elctrode and affords more positive contact area.

Specifications

Conductor Material

Copper

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060, CSA 12798

Dimensions

Conductor Size

4 - 2/0 AWG

Length

4-15/16 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441404 N/A 2042918_2012-12-05 N/A
UL E3060 N/A KDER N/A N/A
ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper

Documents/Support Tools

Sales Drawing

Click here