Catalog No. : GUV15825
Description: U BOLT GRD CLAMP COND 250-2/0
UPC: 783786803637
U-Bolt Copper Ground Clamp, Stainless Steel U-Bolt, Wire Range 2/0 250, Rod Size 1-5/8 to 1-7/8 Inches, IPS Pipe Size Max 1-1/2 Inches, Length 3-15/16 Inches, Width 3-3/16 Inches, Depth 1-9/16 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent for connecting copper or copper-clad steel grounding conductor to ground rod or pipe. Specially designed spacer provides proper alignment between cable and elctrode and affords more positive contact area.
- All components cast or forged from copper alloy.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
Excellent for connecting copper or copper-clad steel grounding conductor to ground rod or pipe. Specially designed spacer provides proper alignment between cable and elctrode and affords more positive contact area. |
Specifications
|
Conductor Material |
Copper |
|
Insulation |
No |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060, CSA 12798 |
Dimensions
|
Conductor Size |
2/0 AWG - 250kcmil |
|
Length |
3-15/16 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441404 | N/A | 2042918_2012-12-05 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC000511 Tube earthing clamp for lightning protection
|
Material |
Copper |
Documents/Support Tools
|
Sales Drawing |