text.skipToContent text.skipToNavigation

Catalog No. : GUT100-G

Description:  PVC CTD OUTLET BOX TSHAPE 1IN GRY

UPC: 704508018412

PVC Coated Conduit Outlet Box, Hub Type T, Conduit Size 1 Inch, Cover Opening 3.38 Inch, Capacity 19 Cubic Inch, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outlet box

Special Features

Smooth, Rounded Integral Bushing in Each Hub Type Box Protects Conductor Insulation

Application

Connect Conduit Lengths and Change Direction of Conduit Runs

Specifications

Number Of Outlet

3

Material

Iron

Color

Gray

Cubic Capacity

0.31 cu m , 19 cu in

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

1 Inch

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Number of inlets

3

Type of housing feed-through

Thread

Material

Other

Surface protection

Other

Colour

Grey