text.skipToContent text.skipToNavigation

Catalog No. : GUP315-G

Description:  PVC CTD JUNCT BOX 9HUBS 1IN GRY

UPC: 704508036560

PVC Coated Conduit Junction Box, 9 Threaded Hubs, Conduit Size 1 Inch, Iron Alloy Body, Copper Free Aluminum Cover, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical junction box

Application

To Function as a Splice Box, Pull Box or Equipment and Device Enclosure

Specifications

Material

Iron Body with Aluminum Cover

Connection

9 lugs  

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Standard

UL 1203, CSA

Dimensions

Size

1 Inch