Catalog No. : GUP215-TB
Description: 3/4IN EXPROOF JNCTN BOX 6HUBS IRON
UPC: 786210962818
- Compact design
- O-ring gasket standard for raintight applications
- Supplied with 3 conduit plugs
- Junction for conduits in hazardous locations
Descriptors
|
Category |
Outlet box |
|
Special Features |
Cover Sealed with Standard "O" Ring Gasket for Raintight Enclosure |
|
Application |
Junction for Branch Conduits In Hazardous Locations |
Specifications
|
Number Of Outlet |
10 |
|
Material |
Iron |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL 1203, CSA |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 20012 | 441802 | N/A | N/A | N/A |
| UL | E202368 | N/A | QAZV | N/A | N/A |
|
Shape |
Rectangular |
|
Number of inlets |
6 |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Colour |
Grey |
|
Explosion-tested version |
Y |
Documents/Support Tools
|
Sales Drawing |