Catalog No. : GUP215-G
Description: PVC CTD JUNCT BOX 6HUBS 3/4IN GRY
UPC: 704508016418
PVC Coated Conduit Junction Box, 6 Threaded Hubs, Conduit Size 3/4 Inch, Iron Alloy Body, Copper Free Aluminum Cover, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical junction box |
|
Application |
To Function as a Splice Box, Pull Box or Equipment and Device Enclosure |
Specifications
|
Material |
Iron Body with Aluminum Cover |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 1203, CSA |