text.skipToContent text.skipToNavigation

Catalog No. : GUFX260-G

Description:  PVC CTD LUM HANGER CVR 1/2IN HUB GR

UPC: 704508387273

PVC Coated Luminaire Hanger Cover, Hub Size 1/2 Inch, Nominal Diameter Cover Opening 3 Inch, Luminaire Stem Size 3/4 Inch, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

PVC Coated for Corrosion Resistance

Application

Support Conduit Systems

Specifications

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant