Catalog No. : GUBB33-G
Description: PVC CTD JUNCT BOX MAX COND 4IN GRY
UPC: 704508028701
PVC Coated Junction Box, Top Bottom and Sides Wall Thickenss 0.44 Inch/11.2mm, Maximum Conduit Size 2 Inch, Back Wall Thickness 0.81 Inch/20.6mm Maximum Conduit Size 4 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical junction box |
|
Special Features |
Provided with Mounting Lugs |
|
Application |
Explosionproof and Dust-Ignitionproof, for Use in Classified Locations |
Specifications
|
Material |
Iron Body with Aluminum Cover |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
4 Inch |