text.skipToContent text.skipToNavigation

Catalog No. : GUAX49-TB

Description:  1-1/4 INCH GUAX-BODY/CVR,O.D.-5-3/4

UPC: 786210344805

1-1/4 Inch GUAX Hazardous Location Conduit Outlet Box, Box Ductile Iron Zinc Plated, Cover Die Cast Aluminum, 72 Cubic Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

All Hubs Have a Minimum of Five Full Threads and Integral Bushing

Application

GUA Boxes Can Be Used for Hazardous Location Conduit Runs for the Following: (1) Allows for Mounting of Fixutre Outlets When Used with Appropriate Covers, (2) Provides Easy Access to Wiring, (3) Provides Junction In Conduit for Wire Pulling and Splices, (4) Changes Direction In Rigid Conduit Systems, (5) Attaches Two or More Pieces of Conduit Long Runs, (6) Guards Against Damage to Wires In Rigid Conduit.

Specifications

Material

Ductile Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E202368, CSA

Dimensions

Trade Size

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 20012 441802 N/A N/A N/A
UL E202368 N/A QAZV N/A N/A

Documents/Support Tools

Sales Drawing

Click here