Catalog No. : GUAT49SA-G
Description: 1 1/4 OCAL GUAT49 AL GRAY
UPC: 704508431402
1-1/4 in. Gray 40 mil PVC Coated Hot-Dip Galvanized Rigid Steel Conduit Nipple
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wireway fitting and accessories |
|
Application |
Before PVC Coating is Applied |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E211925 | N/A | QBCR | N/A | N/A |