Catalog No. : GUAT14-G
Description: CONDBOX T TYPE 1/2IN OPNG 2IN GRY
UPC: 704508385798
- Grade 60-45-10 ductile iron bodies and cast aluminum covers
- Nominal .002 inch (2 mil) blue urethane coating on both interior and exterior and nominal .040 inch (40 mil) PVC coating bonded to exterior
- All hubs have a minimum of five full threads, integral bushing and pressure-sealing sleeves
- All units furnished with internal grounding screw and ship complete with aluminum cover with O-ring gasket
- Explosion-proof, dust-ignition-proof, raintight and suitable for use in the following environments. Class I, Division 1 & 2, Groups C & D - Class II, Division 1, Groups E, F, G - Class III, Division 1 & 2 - NEMA 3, 4, 7 CD, 9 EFG.
- Provide access to conductors for maintenance and future system changes
- Mounting outlets for fixtures, with proper covers
- To change direction in rigid conduit systems
- Join two or more pieces of conduit long runs
Descriptors
|
Category |
Hazardous location box |
|
Special Features |
O-Ring Gasket Provided to Assure NEMA 4 Rating |
|
Application |
For Use in Hazardous Locations to Provide Access to Conductors for Pulling, Splicing, Maintenance and Future Changes/upgrades |
Specifications
|
Material |
Zinc Plated Iron Body with Aluminum Cover |
|
Color |
Gray |
|
Cubic Capacity |
7 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1/2 Inch/16mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E211925 | N/A | QBCR | N/A | N/A |
|
Shape |
Rectangular |
|
Number of inlets |
3 |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Grey |