Catalog No. : GUAH77775-G
Description: PVC CTD JUNCT BOX W/NUTS/SLEEVES GR
UPC: 704508011901
PVC Double-Coated Junction Box with Union Hubs, with Nuts and Sleeves, Hub to Center 1-1/8 Inch, Hub to Hub 2-1/4 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical junction box |
|
Application |
To Allow Easy Disassembly of Conduit System |
Specifications
|
Number Of Outlet |
4 |
|
Material |
Iron Body with Aluminum Cover |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 1203, CSA |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E211925 | N/A | QBCR | N/A | N/A |