Catalog No. : GUAG7775-G
Description: PVC CTD JUNCTION BOX 3/4IN GRY
UPC: 704508008079
PVC Coated Junction Boxes with Union Hubs, Dimensions: X 1-1/8 Inch, Y 2-1/4 Inch, Hub Sizes: A 3/4 Inch, B 3/4 Inch, C 3/4 Inch, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical junction box |
|
Application |
To Allow Easy Disassembly of Conduit System |
Specifications
|
Number Of Outlet |
3 |
|
Material |
Iron Body with Aluminum Cover |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 1203, CSA |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E211925 | N/A | QBCR | N/A | N/A |