Catalog No. : GUAC49-TB
Description: 1-1/4 INCH GUAC-BODY/CVR,O.D.-5-3/4
UPC: 786210344362
- All boxes are furnished with internal grounding screw.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
All Hubs Have a Minimum of Five Full Threads and Integral Bushing |
|
Application |
GUA Boxes Can Be Used for Hazardous Location Conduit Runs for the Following: (1) Allows for Mounting of Fixutre Outlets When Used with Appropriate Covers, (2) Provides Easy Access to Wiring, (3) Provides Junction In Conduit for Wire Pulling and Splices, (4) Changes Direction In Rigid Conduit Systems, (5) Attaches Two or More Pieces of Conduit Long Runs, (6) Guards Against Damage to Wires In Rigid Conduit. |
Specifications
|
Material |
Ductile Iron |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E202368, CSA |
Dimensions
|
Hub Size |
1-1/4 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 20012 | 441802 | N/A | N/A | N/A |
| UL | E202368 | N/A | QAZV | N/A | N/A |
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Aluminium |
Documents/Support Tools
|
Sales Drawing |