Catalog No. : GUAC47-B
Description: CONDBOX ISHAPE 1-1/4IN OPNG3.63IN B
UPC: 704508384586
Descriptors
|
Category |
Hazardous location box |
|
Special Features |
O-Ring Gasket Provided to Assure NEMA 4 Rating |
|
Application |
For Use in Hazardous Locations to Provide Access to Conductors for Pulling, Splicing, Maintenance and Future Changes/upgrades |
Specifications
|
Material |
Zinc Plated Iron Body with Aluminum Cover |
|
Color |
Light Blue |
|
Cubic Capacity |
29.3 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1-1/4 Inch/35mm |
|
Shape |
Rectangular |
|
Number of inlets |
2 |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Other |