Catalog No. : GUAC36-W
Description: CONDBOX ISHAPE 1IN OPNG 3IN WHT
UPC: 704508004859
Descriptors
|
Category |
Hazardous location box |
|
Special Features |
O-Ring Gasket Provided to Assure NEMA 4 Rating |
|
Application |
For Use in Hazardous Locations to Provide Access to Conductors for Pulling, Splicing, Maintenance and Future Changes/upgrades |
Specifications
|
Material |
Zinc Plated Iron Body with Aluminum Cover |
|
Color |
White |
|
Cubic Capacity |
16.2 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1 Inch/27mm |
|
Shape |
Rectangular |
|
Number of inlets |
2 |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
White |