Catalog No. : GUA07-G
Description: PVC CTD CVR 1 TO 1-1/4IN ALUM GRAY
UPC: 704508012762
PVC Double-Coated Aluminum Cover Only, for Hazardous Location Fittings, GUA Series, Pipe Sizes 1 Inch/27 Metric to 1-1/4 Inch/35 Metric, Cover Opening 3.63 Inch/92.20 Millimeters, Die Cast Aluminum, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1 to 1-1/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Shape |
Round |
|
Type of fastening |
Screwing |
|
Model |
Blind cover |
|
Colour |
Grey |
|
With connection cable |
N |