Catalog No. : GUA04WOD-G
Description: PVC CTD CVR 1/2 TO 3/4IN IRON GRAY
UPC: 704508030384
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1/2 to 3/4 Inch |
Sustainability
| Environmental product declaration |
EPD OCAL PVC-Coated Aluminum Conduit MNS Rear Low Voltage Switchgear EPD |
|
Shape |
Round |
|
Type of fastening |
Screwing |
|
Model |
Blind cover |
|
Colour |
Grey |
|
With connection cable |
N |