text.skipToContent text.skipToNavigation

Catalog No. : GUA047-G

Description:  OUTLET BOX PIPE SIZE 1-1/4IN GRAY

UPC: 704508383510

PVC Double-Coated GUA Conduit Outlet Box, Pipe Size 1-1/4 Inch/35 Metric, Box is Ductile Iron with Zinc Plating, Cover is Die Cast Aluminum 29.0 Cubic Inch, Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Grade 60-45-10 ductile iron bodies and cast aluminum covers
  • Nominal .002 inch (2 mil) blue urethane coating on both interior and exterior and nominal .040 inch (40 mil) PVC coating bonded to exterior
  • All hubs have a minimum of five full threads, integral bushing and pressure-sealing sleeves
  • All units furnished with internal grounding screw and ship complete with aluminum cover with O-ring gasket
  • Explosion-proof, dust-ignition-proof, raintight and suitable for use in the following environments. Class I, Division 1 & 2, Groups C & D - Class II, Division 1, Groups E, F, G - Class III, Division 1 & 2 - NEMA 3, 4, 7 CD, 9 EFG.
  • GUA series conduit boxes are installed in hazardous locations to protect conductors and act as pull and splice box
  • Provide access to conductors for maintenance and future system changes
  • Mounting outlets for fixtures, with proper covers
  • To change direction in rigid conduit systems
  • Join two or more pieces of conduit long runs

Descriptors

Category

Outlet box

Application

Protect Conductors in Threaded Rigid Conduit

Specifications

Color

Gray

Cubic Capacity

29.0 cu in

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

1-1/4 Inch/35mm

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Number of inlets

1

Type of housing feed-through

Thread

Material

Other

Surface protection

Other

Colour

Grey