Catalog No. : GUA04-TB
Description: 2 INCH GUA REPLACEMENT COVER
UPC: 786210041551
2 Inch GUA Device Box Replacement Cover, Die Cast Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Cover Supplied with O Ring Gasket. |
Specifications
|
Material |
Aluminum Die Cast |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E202368, CSA |
Dimensions
|
Hub Size |
2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 020012 | 441802 | N/A | N/A | N/A |
| UL | E202368 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |