Catalog No. : GU20TB
Description: 4 SOL - 2/0 STR GROUND CLAMP CONN
UPC: 786210095172
Bronze Ground Clamp Connector - IPS 3, Conductor Range 4 Solid - 2/0 Stranded, Wire Diameter Range .204-.419 Inches, Width 5 Inches/127mm
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Grounding devices or assemblies |
Specifications
Conductor Material |
Bronze |
Classifications
Brand Name |
Blackburn / EZGROUND |
Dimensions
Conductor Size |
4 - 2/0 AWG |
ETIM Classification
ETIM
EC000511 Tube earthing clamp for lightning protection
Material |
Copper |