text.skipToContent text.skipToNavigation

Catalog No. : GU15TB

Description:  4 SOL - 2/0 STR GRND CLAMP CONN

UPC: 786210123462

Bronze Ground Clamp Connector - IPS 2-1/2, Conductor Range 4 Solid - 2/0 Stranded, Wire Diameter Range .204-.419 Inches, Width 4-1/4 Inches/108mm
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Bronze

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

4 - 2/0 AWG