text.skipToContent text.skipToNavigation

Catalog No. : GTC24P

Description:  2/0-250KCMIL GRD CLAMP TIN PLATED

UPC: 783786096206

Tin Plated Copper Alloy Tower Ground Clamp for Wire Range 2/0 Stranded - 250kcmil, Width 1-41/64 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

N

Classifications

Brand Name

Blackburn / EZGROUND

Standard

CSA 12798

Dimensions

Conductor Size

2/0 AWG - 250kcmil

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441404 N/A 2042918_2012-12-05 N/A
ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper

Surface protection

Other