text.skipToContent text.skipToNavigation

Catalog No. : GTC23P

Description:  No4 - 2/0 GROUNDCLAMP WIDTH 1-41/64

UPC: 783786145133

Tin Plated Copper Alloy Tower Ground Clamp for Wire Range 4 Solid - 2/0 Stranded, Width 1-41/64 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Copper

Insulation

N

Classifications

Brand Name

Blackburn / EZGROUND

Standard

CSA 12798

Dimensions

Conductor Size

4 - 2/0 AWG

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441404 N/A 2042918_2012-12-05 N/A
ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper

Surface protection

Other