text.skipToContent text.skipToNavigation

Catalog No. : GTC14P

Description:  2/0 - 250MCM GROUND CLAMP

UPC: 783786303113

Tin Plated Copper Alloy Tower Ground Clamp for Wire Range 2/0 Stranded - 250kcmil, Width 1-15/32 Inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Special Features

Bolt has square shank to prevent turning and allow clamp to be tightened with one wrench

Specifications

Conductor Material

Copper

Insulation

Non-Insulated

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

2/0 AWG - 250kcmil

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441404 N/A 2042918_2012-12-05 N/A
ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper

Surface protection

Other