text.skipToContent text.skipToNavigation

Catalog No. : GTC14

Description:  TOWER GRND CLAMP, 250 MAX, 2/0 MIN

UPC: 783786333110

Copper Tower Ground Clamp for Wire Range 2/0 Str. - 250 kcmil
View More View Less
For more info visit:  electrification.us.abb.com
  • Castings of high-strength, corrosion-resistant copper alloy. Bolt features square shank to prevent turning and enable clamp to be tightened with a single wrench.
  • Economical one-piece clamps which perform the same function as the two-piece clamps, except under-pad support is omitted and conduction connect directly to tower.

Descriptors

Category

Grounding devices or assemblies

Special Features

Castings of high-strength, corrosion-resistant copper alloy. Bolt features square shank to prevent turning and enable clamp to be tightened with a single wrench.

Specifications

Conductor Material

Copper

Insulation

Non-Insulated

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

2/0 AWG - 250kcmil

Length

1-15/16 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441404 N/A 2042918_2012-12-05 N/A

Documents/Support Tools

Sales Drawing

Click here