text.skipToContent text.skipToNavigation

Catalog No. : GT5TB

Description:  4 SOL - 2/0 STR GRD CLAMP CONN

UPC: 786210123257

Bronze Ground Clamp Connector - Conductor Range 4 Solid - 2/0 Stranded, Width 2 Inches/51mm, Wire Diameter Range .204-.419 Inches, Accommodates Rod 5/8 or 3/4 IPS 3/8
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Bronze

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

4 - 2/0 AWG