Catalog No. : GSNY-128-9-C
Description: GROMMETING MLD NAT NYLON .128IN 100
UPC: 728494106991
Molded Grommeting Natural Nylon 6/6 For Panel Thickness .086 To .128, 12 3/4 inch strip 100 Per Package
View More
View Less
For more info visit:
electrification.us.abb.com
- Meets MS21266
- Available in three materials for panel thicknesses from .015 to .192 inches.
- Grommet is used to protect panel edges and knockouts where the chafing of passing wires is a concern.
- Application Tools: SR-100
Descriptors
|
Category |
Grommet edging |
|
Special Features |
Meets MS21266 |
Specifications
|
Color |
Natural |
|
Material |
Nylon/Polyamide 6.6 |
Classifications
|
Brand Name |
Ty-Rap |
|
Sub Brand |
Catamount |
Dimensions
|
Length |
12.75 in , 323.85 mm |
|
Panel Thickness |
0.086 to 0.128 in , 2.18 to 3.25 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002604 Cable bundle hose
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |