Catalog No. : GSNY-085-9-Q
Description: GROMMETING MLD NAT NYLON .085
UPC: 786210995526
Molded Grommeting Strips, Natural (Nylon 6.6) for Panel Thickness 1.35-2.16mm (0.05-0.09 Inches), Length of 324mm (12.75 Inches)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grommet edging |
Specifications
|
Color |
Natural |
|
Material |
Nylon/Polyamide 6.6 |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Length |
12.75 in , 323.85 mm |
|
Panel Thickness |
0.053 to 0.085 in , 1.35 to 2.16 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002604 Cable bundle hose
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
|
Transparent |
N |