text.skipToContent text.skipToNavigation

Catalog No. : GSK7520B-G

Description:  FLEX FIX HANGER LENG 3-1/4IN 15D GR

UPC: 704508028817

PVC Coated Flexible Fixture Hanger, Ball Type, Length 3-1/4 Inch, Gray, 15 Degree, Swing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

PVC Coated for Corrosion Resistance

Application

Support Conduit Systems

Specifications

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

3-1/4 inch