Catalog No. : GSC840NP
Description: OUTER RING .840ID .920OD NICKELPLTD
UPC: 786209897046
Descriptors
|
Category |
Electrical terminals |
|
Application |
for Grounding, Terminating and Insulating Shielded and Coaxial Cable |
Specifications
|
Material |
Copper |
|
Color |
Silver |
Classifications
|
Brand Name |
Sta-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
2-part |
|
Sleeve form |
Outer sleeve |
|
Insulated |
N |
|
Outer diameter sleeve |
23.37 mm |
|
Inner diameter sleeve |
21.34 mm |
|
Sleeve length |
7.9 mm |
|
Sleeve length |
0.311 inch |
|
Colour code |
Silver |
|
Compression shape |
Round |
|
Reel packaging |
N |