Catalog No. : GSC590NP
Description: OUTER RING .590ID .670OD NICKELPLTD
UPC: 786209897039
Descriptors
|
Category |
Electrical terminals |
|
Application |
for Grounding, Terminating and Insulating Shielded and Coaxial Cable |
Specifications
|
Material |
Copper |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
|
Model |
2-part |
|
Sleeve form |
Outer sleeve |
|
Insulated |
N |
|
Outer diameter sleeve |
17.02 mm |
|
Inner diameter sleeve |
14.99 mm |
|
Sleeve length |
11.2 mm |
|
Sleeve length |
0.44 inch |
|
Colour code |
Red |
|
Compression shape |
Round |
|
Reel packaging |
N |