Catalog No. : GSC199
Description: 2-PC OUTER SLVE CONN SLV I.D. 0.199
UPC: 786210813851
- Shielded cable grounding system made of 2 cylindrical sleeves (inner sleeve + outer sleeve), for solderless crimp connection. Outer sleeve for the Hexagonal Range (the outer sleeve is crimped with a hand tool and the result is a hexagonal-shaped crimp), for grounding shielded and coaxial cables.
- The sleeves are color coded according to their size.
- Millions of installations in communications, aerospace, electronic, telephone, radio and TV applications.
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Shielded cable grounding system made of 2 cylindrical sleeves (inner sleeve + outer sleeve), for solderless crimp connection. Outer sleeve for the Hexagonal Range (the outer sleeve is crimped with a hand tool and the result is a hexagonal-shaped crimp), for grounding shielded and coaxial cables. The sleeves are color coded according to their size. Millions of installations in communications, aerospace, electronic, telephone, radio and TV applications. |
Specifications
|
Material |
Soft Bronze |
|
Color |
Gray |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Shield-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
2-part |
|
Sleeve form |
Outer sleeve |
|
Insulated |
N |
|
Outer diameter sleeve |
5.97 mm |
|
Inner diameter sleeve |
5.05 mm |
|
Sleeve length |
6.4 mm |
|
Sleeve length |
0.25 inch |
|
Colour code |
Silver |
|
Compression shape |
Round |
|
Reel packaging |
N |
Documents/Support Tools
|
Sales Drawing |