Catalog No. : GSC149NP
Description: 2-PC OUTER SLEEVE .149 ID NKL PLATE
UPC: 786210649726
Descriptors
|
Category |
Electrical terminals |
|
Application |
for Grounding, Terminating and Insulating Shielded and Coaxial Cable |
Specifications
|
Material |
Soft Bronze |
|
Color |
Purple |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Shield-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
2-part |
|
Sleeve form |
Outer sleeve |
|
Insulated |
N |
|
Outer diameter sleeve |
4.54 mm |
|
Inner diameter sleeve |
3.78 mm |
|
Sleeve length |
6.4 mm |
|
Sleeve length |
0.25 inch |
|
Compression shape |
Round |
|
Reel packaging |
N |
Documents/Support Tools
|
Sales Drawing |