text.skipToContent text.skipToNavigation

Catalog No. : GSC12SM2

Description:  GRDSCRW W/CU WIRE&TRMNAL,2/BG

UPC: 785991177466

Grounding Screw, Fork Terminal and Insulated Pigtail, 10-32 x 3/8 Inch Slotted Hexagon Head Washer-Face Ground Screw with Green Dye Finish and a 8 Inch Solid-Copper #12 AWG Insulated Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Specifications

Material

Steel

Color

Green

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y