text.skipToContent text.skipToNavigation

Alternate Catalog No. : GSC 12 S 15IN

Catalog No. : GSC12S15IN

Description:  GSC12S NO10FORKNO10RING10-32SCR15IN

UPC: 785991049855

#12 AWG insulated fifteen-inch stranded pigtail with a captive 10-32 x 3/8 inch round head screw on one end and a fork-tongue terminal on the other end
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Specifications

Material

Steel

Color

Green

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant