Alternate Catalog No. : GSC 12 S
Catalog No. : GSC12S
Description: NO12 AWG, 8IN STRD P/T, RND FORK
UPC: 785991166354
#12 AWG insulated eight-inch stranded pigtail with a captive 10-32 x 3/8 inch round head screw on one end and a fork-tongue terminal on the other end
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
# 12 AWG insulated 8 inches stranded pigtail. |
Specifications
|
Material |
Steel |
|
Color |
Green |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Documents/Support Tools
|
Sales Drawing |