Catalog No. : GSC128T
Description: 2-PC OUTER SLEEVE .128 ID
UPC: 786210863825
Two-Piece - Outer Sleeve Bronze Grounding Connector For Shielded and Coaxial Cables, Inner Diameter .128, Length 5/16 Inch, Tin-Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression connector |
Specifications
|
Material |
Bronze |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Shield-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002650 Connection for screened wires
|
Model |
2-part |
|
Sleeve form |
Outer sleeve |
|
Insulated |
N |
|
Sleeve length |
6.4 mm |
|
Sleeve length |
0.25 inch |
|
Compression shape |
Round |
|
Reel packaging |
N |