text.skipToContent text.skipToNavigation

Catalog No. : GSC12-10-1/2

Description:  10 1/2 IN. GROUND PIGTAIL & SCREW

UPC: 785991028461

Grounding Screw and Uninsulated Pigtail, 10-32 x 3/8 Inch Slotted Hexagon Head Washer-Face Ground Screw with Green Dye Finish and a 10-1/2 Inch Solid-Copper #12 AWG Insulated Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Special Features

Pre-looped 10-1/2 inches Solid Copper # 12 AWG Insulated Wire.

Specifications

Material

Steel

Color

Green

Knockouts

0

Classifications

Brand Name

Steel City

ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Sales Drawing

Click here