Alternate Catalog No. : GSC 12
Catalog No. : GSC12
Description: GNDG SCR UNINS P/T No12AWG INSUL
UPC: 785991110340
10-32 x 3/8 inch slotted hexagon-head washer-face ground screw with green dye finish and a six-inch solid copper #12 AWG insulated wire
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Pre-looped 6 inches Solid Copper # 12 AWG Insulated Wire. |
Specifications
|
Material |
Steel |
|
Color |
Green |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Documents/Support Tools
|
Sales Drawing |