Catalog No. : GSC1130
Description: TWO-PIECE OUTER SLV CONN GREEN RND
UPC: 786210814117
- Shielded cable grounding system made of 2 cylindrical sleeves (inner sleeve + outer sleeve), for solderless crimp connection. Inner sleeve for the Circular Range (the corresponding outer sleeve is crimped with a hydraulic head and the result is a circular-shaped crimp), for grounding multiple or overall shielded cables.
- The sleeves are color coded according to their size.
- Applications in communications, aerospace, and electronics.
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Shielded cable grounding system made of 2 cylindrical sleeves (inner sleeve + outer sleeve), for solderless crimp connection. Inner sleeve for the Circular Range (the corresponding outer sleeve is crimped with a hydraulic head and the result is a circular-shaped crimp), for grounding multiple or overall shielded cables. The sleeves are color coded according to their size. Applications in communications, aerospace, and electronics. |
Specifications
|
Material |
Copper |
|
Color |
Green |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Shield-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
2-part |
|
Sleeve form |
Outer sleeve |
|
Insulated |
N |
|
Outer diameter sleeve |
30.73 mm |
|
Inner diameter sleeve |
28.7 mm |
|
Sleeve length |
11.2 mm |
|
Sleeve length |
0.44 inch |
|
Colour code |
Green |
|
Compression shape |
Round |
|
Reel packaging |
N |
Documents/Support Tools
|
Sales Drawing |