Catalog No. : GSC071B
Description: SLEEVE,OUTER
UPC: 786210881942
Descriptors
|
Category |
Wire or cable compression connector |
Specifications
|
Material |
Bronze |
|
Finish |
Tin Plated |
|
Color |
Blue |
|
Temperature Rating |
302 F , 150 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Shield-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
2-part |
|
Sleeve form |
Outer sleeve |
|
Insulated |
N |
|
Sleeve length |
6.4 mm |
|
Sleeve length |
0.25 inch |
|
Colour code |
Blue |
|
Compression shape |
Round |
|
Reel packaging |
N |