Catalog No. : GSB670NP
Description: INNER RING .670ID .750OD NICKELPLTD
UPC: 786209897022
Descriptors
|
Category |
Electrical terminals |
|
Application |
for Grounding, Terminating and Insulating Shielded and Coaxial Cable |
Specifications
|
Material |
Hard Bronze |
|
Color |
Silver |
Classifications
|
Brand Name |
Sta-Kon |
|
Model |
2-part |
|
Sleeve form |
Internal sleeve |
|
Insulated |
N |
|
Outer diameter sleeve |
19.05 mm |
|
Inner diameter sleeve |
17.02 mm |
|
Sleeve length |
15.2 mm |
|
Sleeve length |
0.6 inch |
|
Colour code |
Silver |
|
Compression shape |
Round |
|
Reel packaging |
N |