Catalog No. : GSB225
Description: 2-PC INNER SLV CONN YEL I.D. 0.225
UPC: 786210813165
- Shielded cable grounding system made of 2 cylindrical sleeves (inner sleeve + outer sleeve), for solderless crimp connection. Inner sleeve for the Hexagonal Range (the corresponding outer sleeve is crimped with a hand tool and the result is a hexagonal-shaped crimp), for grounding shielded and coaxial cables.
- The sleeves are color coded according to their size.
- Millions of installations in communications, aerospace, electronic, telephone, radio and TV applications.
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Shielded cable grounding system made of 2 cylindrical sleeves (inner sleeve + outer sleeve), for solderless crimp connection. Inner sleeve for the Hexagonal Range (the corresponding outer sleeve is crimped with a hand tool and the result is a hexagonal-shaped crimp), for grounding shielded and coaxial cables. The sleeves are color coded according to their size. Millions of installations in communications, aerospace, electronic, telephone, radio and TV applications. |
Specifications
|
Material |
Hard Bronze |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Shield-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
2-part |
|
Sleeve form |
Internal sleeve |
|
Insulated |
N |
|
Outer diameter sleeve |
6.5 mm |
|
Inner diameter sleeve |
5.71 mm |
|
Sleeve length |
7.9 mm |
|
Sleeve length |
0.311 inch |
|
Colour code |
Yellow |
|
Compression shape |
Hexagon |
|
Reel packaging |
N |
Documents/Support Tools
|
Sales Drawing |