Catalog No. : GSB219X
Description: 2PC INNER SLV, HRD BRNZ, TIN PLT
UPC: 786210863689
Descriptors
|
Category |
Wire or cable compression connector |
Specifications
|
Material |
Hard Bronze |
|
Finish |
Tin Plated |
|
Color |
Gray |
|
Temperature Rating |
302 F , 150 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Shield-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
2-part |
|
Sleeve form |
Internal sleeve |
|
Insulated |
N |
|
Outer diameter sleeve |
6.35 mm |
|
Inner diameter sleeve |
5.56 mm |
|
Sleeve length |
7.9 mm |
|
Sleeve length |
0.311 inch |
|
Colour code |
Silver |
|
Compression shape |
Hexagon |
|
Reel packaging |
N |