Catalog No. : GSB165X
Description: INNER SLEEVE .165ID WITH FLARED END
UPC: 786210946917
Descriptors
|
Category |
Wire or cable compression connector |
Specifications
|
Material |
Bronze |
|
Finish |
Tin Plated |
|
Color |
Tin |
Classifications
|
Brand Name |
Sta-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
2-part |
|
Sleeve form |
Internal sleeve |
|
Insulated |
N |
|
Outer diameter sleeve |
4.92 mm |
|
Inner diameter sleeve |
4.2 mm |
|
Sleeve length |
7.9 mm |
|
Sleeve length |
0.311 inch |
|
Colour code |
Silver |
|
Compression shape |
Round |
|
Reel packaging |
N |