text.skipToContent text.skipToNavigation

Alternate Catalog No. : GSB149 X

Catalog No. : GSB149X

Description:  2PC FLRD INN SLV, BLU, BRNZ TIN PLT

UPC: 786210863603

Two Piece Flared Inner Sleeve Connector for Hexagonal Range, Length 5/16 Inch/7.9mm, Inner Diameter .146 Inches/3.78mm, Outer Diameter .179 Inches/4.54mm, Color Blue, Hard Bronze, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Application

for Grounding, Terminating and Insulating Shielded and Coaxial Cable

Specifications

Material

Hard Bronze

Color

Blue

Classifications

Brand Name

Sta-Kon

Sub Brand

Shield-Kon

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant